×

PC Control These demos and projects allow the robot to be controlled via a computer.

ArbotiX Commander Control - These demos and projects control the Robot using the ArbotiX Commander, the handheld Arduino based remote control.

Direct Control - These demos and projects control the Robot directly from sensors connected directly to the Robot's control board.

Pose Control - These demos and projects allow you to create and playback a sequence of poses.

Serial Control - These demos and projects control the robot using a serial packet protocol.

Standalone - These demos and projects are deisgned to let your robot function without a computer or additional microcontroller.

Wireless Control - These demos and projects allow you to control the robot wirelessly - usually by replacing the Serial Connection with XBee modules.

Reference - These articles have technical details regarding the control and operation of the robot.

×

More info here

PhantomX Reactor Robot Arm Projects

  • InterbotiX Arm Link Software - Advanced Use with Processing 3.0

    Description:

    Go here for usage instructions for the Arm Link Software. If you're looking for info for using Processing 2.0 see here.

    This article will get you started in editing and building the Arm Link Software from the source code.

    The InterbotiX Arm Link software allows you to connect and control RobotGeek/InterbotiX Robotic Arms. Working with the source code will allow you to customize the Arm Link Software as well as learn more about the Arm Link Protocol.

    Mac users please see the 'Note for Mac Users' here before following the rest of this guide.

    Linux users please see the 'Note for Linux Users' here before following the rest of this guide.

    Read More